Publish your products
Outdoor Underwater Flexible Linear LED Strip Light
Outdoor Underwater Flexible Linear LED Strip Light
Outdoor Underwater Flexible Linear LED Strip Light
Outdoor Underwater Flexible Linear LED Strip Light
Outdoor Underwater Flexible Linear LED Strip Light
Outdoor Underwater Flexible Linear LED Strip Light
Outdoor Underwater Flexible Linear LED Strip Light
Outdoor Underwater Flexible Linear LED Strip Light

    Outdoor Underwater Flexible Linear LED Strip Light

    Alcon Lighting’s 11251 outdoor underwater flexible linear LED strip light delivers high-lumen, energy-efficient performance for pool lighting, fountain lighting, perimeter lighting and other architectural applications. The IP68-rated silicone housing bends easily around vertical and horizontal contours, making it ideal for seamless accents and neon replacements in indoor or outdoor environments. Available in continuous runs up to 32 feet, the strip light offers customizable cut points—every 2.19 inches for static white or static colors (2400K to 5000K, red, green, blue, amber, pink, yellow) and every 3.28 inches for RGBW models. The standard model delivers 323 lumens per foot at 4.6 watts, while RGBW options provide 190 lumens per foot with dynamic color-changing plus static white at 2700K or 4000K, controllable RF remote, DMX wall or WiFi control or Bluetooth mobile app. UV-protected, fully encapsulated and factory-sealed with secure connectors, each light strip includes a 10-foot power feed with optional lengths and mounting accessories available for tailored installations
    Specification
    • Construction: Silicone

      Max run: Continuous run length up to 32 ft.

      Voltage: 120-277V (11251), 24V DC Constant Voltage (11251-RGBW)

      External dimming driver: 0-10V, MLV, ELV, and TRIAC (11251, IP65-rated), through RGB controller (11251-RGBW)

      Power consumption: 4.6 W/ft (11251), 4.5 W/ft (11251-RGBW)

      Lumens: 323 lm/ft (11251), 190 lm/ft (11251-RGBW)

      Color temperature (CCT): 2400K, 2700K, 3000K, 3500K, 4000K, 5000K, Red, Green, Blue, Amber, Pink, Yellow, RGB+W (2700K), RGB+W (4000K)

      RGBW controls: Mobile+WiFi, RF remote, DMX wall control, DMX wall control+WiFi

      CRI: 88+

      Operating temperature: -4ºF to 113ºF

      Humidity: 0-95% non-condensing

      Life: 50,000 Hours

      Listing: cULus / UL-676 pool submersible (IP68 model)

      Warranty: 5 years carefree for parts & components (labor not included).

    Technical specification
    • Unique ref.11251-flexible-strip-light
    • Product familyOutdoor Lighting
    • Product groupHardscape Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Flexible Lighting

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States