Publish your products
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight
Hexagon LED Pendant Uplight and Downlight

    Hexagon LED Pendant Uplight and Downlight

    Alcon Lighting's 12000-20-P-HEX hexagon LED pendant uplight and downlight delivers architectural style with functional performance for commercial interiors. Constructed from cold-rolled steel with a snap-in frosted acrylic lens, this damp-location-rated pendant provides even illumination with 0-10V dimming from 1% to 100% and optional independent uplight and downlight controls. Downlight output ranges from 1,280 to 3,074 lumens, with optional uplight delivering 1,060 to 1,466 lumens. Mounting options include 2–4 foot stem or 4–8 foot adjustable aircraft cable suspension. Create dynamic designs with a range of honeycomb layout configurations. Available with emergency battery backup, Buy American Act compliance and advanced sensor options, this pendant light offers modern hexagon and honeycomb lighting in garages, retail, hotels, offices and restaurants.

    Specification
    • Construction: Cold-rolled steel

      Finish: White, silver, black, custom RAL (see spec sheet)

      Lens: Snap-in frosted acrylic lens, flat or 1/2" drop down

      Mounting: 4'-8' or custom adjustable aircraft cable up to 30', 2'-4' or custom stem lengths up to 8', sloped mounting available

      Voltage: 120-277V 50/60 Hz

      LED downlight wattage/lumens: 60W/7682 lm, 90W/9850 lm, 120W/12734 lm, 160W/16869 lm, 180W/18878 lm

      LED uplight wattage/lumens: Not required, 60W/6360 lm, 90W/8796 lm

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      Dimming: 0-10V Dimmable 1%-100%

      CRI: 80+ or 90+

      Emergency backup options: 8W, 15W, 20W, 25W emergency battery

      Optional features: Occupancy & daylight havesting sensor, daylight dimming photo sensor, separate uplight & downlight dimming control

      Operating temperature: -4°F (-20°C ) ~ 122°F (50°C)

      Nominal lamp life: 100,000 Hours

      Life: 60,000 Hours (L70)

      Listings: UL/cULus listed for dry and damp locations, Buy American Act Compliant, Assembled in USA

      Warranty: 5 Years Carefree for Parts & Components (labor not included)

    Technical specification
    • Unique ref.12100-20-p-hex-hexagon-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States