Publish your products
Slim Rotatable Linear LED Tube Pendant Light
Slim Rotatable Linear LED Tube Pendant Light
Slim Rotatable Linear LED Tube Pendant Light
Slim Rotatable Linear LED Tube Pendant Light
Slim Rotatable Linear LED Tube Pendant Light

    Slim Rotatable Linear LED Tube Pendant Light

    Alcon Lighting’s 12100-R1 slim rotatable linear LED tube pendant light delivers precise suspended lighting for offices, hospitality spaces, studios, galleries, warehouses and modern residential interiors. The 1-inch rotatable tube pendant provides 360º swivel adjustment for directional illumination, with static color temperatures of 2700K, 3000K, 3500K or 4000K and three output levels—307, 596 or 830 lumens per foot. Available in 2, 3, 4 and 6-foot lengths with white, black or brushed aluminum finishes, the linear tube light supports continuous-run installations and is compatible with ELV, TRIAC and 0-10V dimming. This versatile tube pendant combines sleek design, high performance and flexible layout options for interior pendant and linear lighting applications.
    Specification
    • Construction: Extruded anodized aluminum

      Max run: Linkable continuous run length up to 20 ft.

      Finish: White, black, brushed aluminum

      Mounting: Suspended with a 5’ aircraft cable, available with optional 5” or 2” canopy

      Mounting accessories: Double-end connector, angled connector (non-power and power)

      Rotation: 360° smooth fixture rotation for directional aiming

      Voltage: 24V

      Wattage/lumens: 3W/307 lm, 5W/596 lm, 7W/830 lm

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K

      External driver: 0-10V, ELV and TRIAC

      CRI: 90+

      Life: 50,000 Hrs

      Listing: cETLus

    Technical specification
    • Unique ref.12100-r1-tube-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States