Publish your products
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight
Slim LED Ring Pendant Chandelier Uplight/Downlight

    Slim LED Ring Pendant Chandelier Uplight/Downlight

    Alcon Lighting’s 12253 large slim LED ring pendant chandelier delivers high-CRI uplighting or downlighting for commercial, residential and hospitality interiors. The 1-inch aperture frosted acrylic lens provides glare-free illumination within an extruded aluminum housing available in diameters from 2 to 14 feet. The ring pendant supports static color temperatures from 3000K to 4000K with dimming to 1% or optional RGBW color-changing technology. A field-adjustable aircraft cable suspension system allows center canopy or separate mounting. The suspended light operates on a universal 120-277V driver with optional emergency battery backup and is assembled in the USA, making it suitable for offices, retail, hotels and restaurants.
    Specification
    • Construction: Anodized aluminum

      Mounting: Installs on surface/corners

      Finish: Silver, black, white, and custom RAL finishes

      Lens: Frosted

      Voltage: 24V LED fixture, 120-277V driver required for every 24' run

      Driver: 4in1series compatible with 0-10V, TRIAC (forward-phase), ELV (reverse-phase)

      Beam spread: 160°

      Indoor: IP54 | 500 lm/ft | 5.5W/ft

      Outdoor: IP65 | 250 lm/ft | 3.0W/ft

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      Operating temperature: -40°F (-40°C) to 140°F (60°C)

      CRI: 95+

      Life: 50,000 hours

      Warranty: 5 years carefree for parts & components.(labor not included)

      Listings: UL listed, Title 24/JA8, Indoor (IP54) or outdoor (IP65), Buy American Act Compliant, Assembled in the USA

    Technical specification
    • Unique ref.12253-ring-pendant-light
    • Product familyIndoor Lighting
    • Product groupPendant Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States