Publish your products
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light
Vandal-Resistant Exterior LED Can Light

    Vandal-Resistant Exterior LED Can Light

    Alcon Lighting’s 14078 vandal-resistant exterior LED can light delivers durable, high-performance illumination for demanding environments such as schools, restrooms, correctional facilities and covered outdoor public spaces. Available in 4-inch fixed or adjustable and 6-inch fixed and adjustable, the recessed downlight features seamless diecast aluminum construction with an optional marine-grade finish for coastal applications. Wet-location rated and Dark Sky compliant, the luminaires provide up to 2,600 lumens at 90+ CRI with multiple beam spreads for precise light control. Compatible with standard junction boxes and ceiling types—including security gypsum, concrete, and T-bar ceilings—the series supports universal dimming and an optional 3-foot power cord for simplified installation. Designed for safety, adaptability, and architectural integration in commercial and institutional applications.
    Specification
    • Construction: IC-rated, constructed from a round one-piece high-grade diecast aluminum

      Finish: 7-stage electrostatic, polymer process delivering durability, superior anti-aging, resistance to corrosion and UV-degradation

      Lens: Shatter-proof polycarbonate lens

      Beam angle: 49.2°

      Dimming: Tri-mode dimming (3-Wire ELV, 2-Wire TRIAC and 5-Wire 0-10V)

      Voltage: 120V non-dimming / 120-277V dimmable

      Life: 50,000 hours L70

      Power factor: > 0.90

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cETLus, suitable for wet location (IP67) and poured concrete, Assembled in USA, Dark Sky compliant

    Technical specification
    • Unique ref.14078-exterior-can-light
    • Product familyOutdoor Lighting
    • Product groupExterior Recessed Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States