Publish your products
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System
Linear Recessed LED Modular Track Lighting System

    Linear Recessed LED Modular Track Lighting System

    Alcon Lighting’s 15100-R linear recessed LED modular track lighting system delivers versatile, high-CRI illumination for art galleries, studios, museums and retail spaces. The 24V recessed system features 15 magnetically interchangeable components—including multicells, spotlights, downlights and suspension lights—that can be easily repositioned or exchanged to adapt to evolving display needs. Designed for precision and flexibility, the modular track accommodates changing layouts while maintaining superior lighting performance.

    Specification
    • Construction: Trimless or flanged aluminum channel

      Continuous run: Tandem mount for continuous run applications

      Finish: White, black

      Shape: Single run, continuous run, rectangle, square, custom

      Components: Linear multicell (5-cell, 10-cell, 15-cell), linear wall wash, linear (12", 24", 36"), adjustable multicell (5-cell), adjustable spotlight (1.5", 2.5"), dual-head downlight (35º, 60º), adjustable suspended cylinder, dish (8", 16")

      Color temperature (CCT): 3000K, 3500K

      Voltage: 24V DC (external LED driver to be supplied by factory)

      Driver: TRIAC

      CRI: 90+

      Warranty: 5 years carefree for parts & components (labor not included)

      Listings: cETLus, cULus (LED Driver Only), IP20, Title 24 JA8 compliant

    Technical specification
    • Unique ref.15100-r-modular-track-lighting-system
    • Product familyIndoor Lighting
    • Product groupTrack Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States