Publish your products
Dee Fly Cube 300-370 micro-watt
Dee Fly Cube 300-370 micro-watt
Dee Fly Cube 300-370 micro-watt
    ALDES
    Archived

    Dee Fly Cube 300-370 micro-watt

    Dee fly cube 300-370 micro-watt self-balanced and humidity-controlled is an Aldes CMEV heat recovery unit for residential housing. It is silent and features an energy-efficient motor. Two models are available, enabling ventilation up to 370 m³/h; from 1-bed to 6-bed dwellings. This product is wall-mounted in a vertical position and compatible with self-balanced and humidity-controlled air supply and exhaust terminals. Aldes proposes this product in Autodesk Revit® format along with DWG and DXF formats, compatible with many CAD systems. Our BIM models have been designed to meet the important functional and volumetric requirements of BIM projects (LOD350). Links to product sheets are included with these objects. Details for the installation must be taken with the installation manual, which takes priority, available from the Aldes website or provided by the referring commercial representative.
    Technical specification
    • Unique ref.Dee_Fly_Cube_300-370_micro-watt
    • Product familyResidential ventilation
    • Product groupAir purification
    • TypeObject (single object)
    • Date of publishing2017-09-01
    • Edition number1
    • Height (mm)1200
    • Width (mm)800
    • Depth (mm)800
    Related
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryHVAC - Heat Recovery
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit