Publish your products
Alfa Laval AQ14L
Alfa Laval

Alfa Laval AQ14L

Have you configured your Alfa Laval heat exchanger correctly? Before downloading, please visit our PHE Select tool at:


www.alfalaval.com/phe-select/

Alfa Laval AQ line is a wide range of AHRI performance certified heat exchangers that is used in virtually all types of industries. Suitable for heating and cooling in a wide range of applications, this model is available with a wide selection of plate and gasket types. Application examples include Biotech and Pharmaceutical, Chemicals, Energy and Utilities, Food and Beverages, Home and Personal care, HVAC and Refrigeration, Machinery and Manufacturing, Marine and Transportation, Mining, Minerals and Pigments, Pulp & Paper, Data Center, Semiconductor and Electronics, Steel, Water and Waste treatment.

Specification
  • Pressure vessel codes
    ASME
    PED (2014/68/EU)

    Operational data
    Max flowrate (m³/h/GPM): 2425/10675
    Max design pressure PED (barg/psig): 30/435
    Max design temp PED (°C/°F): 180/356

    Materials
    Heat transfer plates: 304/304L, 316/316L, 254, C276, Ti
    Gaskets: NBR, EPDM
    Flange connections (lined): stainless steel, Alloy C276, titanium
    Frame and pressure plate: carbon steel, epoxy painted

    Connection standards
    Port size: 350 mm
    EN 1092-1 DN300 PN10  
    EN 1092-1 DN350 PN10
    EN 1092-1 DN300 PN16
    EN 1092-1 DN350 PN16
    EN 1092-1 DN300 PN25  
    EN 1092-1 DN350 PN25
    EN 1092-1 DN300 PN40
    EN 1092-1 DN350 PN40 
    ASME B16.5 Class 150 NPS 12 
    ASME B16.5 Class 150 NPS 14
    ASME B16.5 Class 300 NPS 12
    ASME B16.5 Class 300 NPS 14 
    ASME B16.5 Class 400 NPS 12
    ASME B16.5 Class 400 NPS 14

Technical specification
  • Unique ref.aq14l
  • Product familyHeat exchanger
  • Product groupGasketed plate and frame heat exchangers
  • TypeObject (single object)
  • Date of publishing2019-08-29
  • Edition number1
  • Height (mm)3210
  • Width (mm)1154
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryHVAC - Heat Exchanger
  • IFC classificationHeat Exchanger
  • UNSPSC nameHeat exchangers
  • UNSPSC code40101802
  • Uniclass 2015 CodePr_60_60_38_62
  • Uniclass 2015 DescriptionPlate heat exchangers
  • CSI MasterFormat 2014 Code23 57 00
  • CSI MasterFormat 2014 TitleHeat Exchangers for HVAC
  • OmniClass Number23-27 23 13
  • OmniClass TitlePlate and Frame Heat Exchangers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

Europe Asia Africa South America Oceania
Åland Islands
Afghanistan
Algeria
Argentina
American Samoa
Albania
Armenia
Angola
Bolivia
Australia
Andorra
Azerbaijan
Benin
Brazil
Cook Islands
Austria
Bahrain
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Djibouti
Venezuela
Norfolk Island
Finland
India
Egypt
Northern Mariana Islands
France
Indonesia
Equatorial Guinea
Palau
Germany
Iran
Eritrea
Papua New Guinea
Gibraltar
Iraq
Eswatini
Pitcairn Islands
Greece
Israel
Ethiopia
Samoa
Guernsey
Japan
Gabon
Solomon Islands
Hungary
Jordan
Ghana
Timor-Leste
Iceland
Kazakhstan
Guinea
Tokelau
Ireland
Kuwait
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Kenya
Tuvalu
Italy
Laos
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Liberia
Vanuatu
Latvia
Macau
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Madagascar
Lithuania
Maldives
Malawi
Luxembourg
Mongolia
Mali
Malta
Myanmar (Burma)
Mauritania
Moldova
Nepal
Mauritius
Monaco
Oman
Mayotte
Montenegro
Pakistan
Morocco
Netherlands
Palestine
Mozambique
North Macedonia
Philippines
Namibia
Norway
Qatar
Niger
Poland
Saudi Arabia
Nigeria
Portugal
Singapore
Republic of the Congo
Romania
South Korea
Reunion
Russia
Sri Lanka
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe