Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/14c8ad0e-440f-4f9c-8a70-b17b102346af
Home
Categories
Sanitary
Toilets
Taza.Carlton Ada Movilidad Reducida
Available in United States
alfa para la vida real
Follow
Taza.Carlton Ada Movilidad Reducida
4.1
(7 reviews)
Taza para personas con movilidad reducida, con bajo consumo de agua 4,8 litros. No incluye asiento ni fluxometro
Download
Technical specification
Technical specification
Unique ref.
135004952
Product family
Linea sanitaria
Product group
Orinal
Date of publishing
2020-12-14
Edition number
1
Height (mm)
443
Width (mm)
386
Depth (mm)
691
Related
Related
Material main
Porcelain
Material secondary
Porcelain
Designed in
Ecuador
Manufactured in
Ecuador
Classification
Classification
BIMobject Category
Sanitary - Toilets
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Lavamanos Andes Blanco
3.9
(
28
)
Download
alfa para la vida real
Lavamanos de placa blanco 91 x 46 cm
2.4
(
7
)
Download
alfa para la vida real
Desague sin rebose Cromo
Download
alfa para la vida real
Lavamanos oceano blanco
2.8
(
9
)
Download
alfa para la vida real
Lavamanos sobreponer cuadrado blanco
Download
alfa para la vida real
Placa Lav. Luzon 61X46
Download