Publish your products
Malla de vidrio cities 30 x 30 cm

Malla de vidrio cities 30 x 30 cm

Mallas de vidrio en donde se combinan diferentes acabados. texturas. formas geométricas

para lograr un mosaico lleno de diseño, elegante y a la vanguardia. Ideales para uso en

zonas húmedas, cocina, piscina. Uso en pared. Productos de fácil instalacióny modular

Technical specification
  • Unique ref.135039499
  • Product familyTyle adhesive
  • Product group Ceramic tile and gres adhesive
  • TypeObject (single object)
  • Date of publishing2024-02-13
  • Edition number1
  • Width (mm)300
  • Depth (mm)300
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Glass & Glazing

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit