Publish your products
Stone Concreto White  61 X 122 cm

Stone Concreto White 61 X 122 cm

Este novedoso material se obtiene a partir de bloques seleccionados de pizarras, cuarcitas, mármoles y areniscas, a los cuáles se aplica una capa de fibra de vidrio y resina en la capa superior del bloque; posteriormente se desprende y extrae la capa de piedra. La fibra de vidrio y la resina quedan en la cara posterior de la lámina extraída aportando resistencia y flexibilidad a cada pieza.

Technical specification
  • Unique ref.135041836
  • Product familyCeramic tiles
  • Product groupMarble finish
  • TypeObject (single object)
  • Date of publishing2024-02-13
  • Edition number1
  • Width (mm)610
  • Depth (mm)1220
Related
  • Material mainMarble
  • Material secondaryMarble
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit