Publish your products
ALFAQUICK FORMATOS CAPA GRUESA 25 KG

ALFAQUICK FORMATOS CAPA GRUESA 25 KG

This product is specified to install in one step low and high tile absorption like ceramic, porcelain stoneware, large formats, terrazzo, on surfaces leveled or not leveled, in floors and zones interior or exterior with a glue thickness between 4 mm and 30 mm without showing up retractions and on walls in interior areas with a glue thickness between 4 mm to 20 mm.
Technical specification
  • Unique ref.135043280
  • Product familyTyle adhesive
  • Product group Thick layer adhesive
  • TypeObject (single object)
  • Date of publishing2020-08-19
  • Edition number1
Related
  • Material mainCement
  • Material secondaryCellulose
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Underlay

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit