Publish your products
Porcelanato spiderweb gris acero 60x120 cm
Porcelanato spiderweb gris acero 60x120 cm

    Porcelanato spiderweb gris acero 60x120 cm

    3.6 out of 5 stars3.6(10 reviews)
    Porcelanato esmaltado diseño marmolizado en formato 60x120 ideal para pisos y paredes interiores. Diseño inspirada en los múltiples colores del mármol natural, con tecnología RealHD, que permite tener todos los atributos de diseño con múltiples matices
    Technical specification
    • Unique ref.135047682
    • Product familyCeramic tiles
    • Product groupMarble finish
    • TypeObject (single object)
    • Date of publishing2023-01-10
    • Edition number1
    • Width (mm)600
    • Depth (mm)1200
    Related
    • Material mainPorcelain
    • Material secondaryPorcelain
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryFlooring - Floor Tiles

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit