Publish your products
Porcelanato celler gris 300 x 600 mm

Porcelanato celler gris 300 x 600 mm

Porcelanato con diseño tipo comentico en formato 30x60 ideal para pisos y paredes interiores y exteriores, con alta resistencia al deslizamiento. Diseño en tecnología RealHD, sus atributos de diseño plasmados para ambientes elegantes y confortables.

Technical specification
  • Unique ref.135048213
  • Product familyCeramic tiles
  • Product groupMarble finish
  • TypeObject (single object)
  • Date of publishing2024-02-14
  • Edition number1
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainPorcelain
  • Material secondaryPorcelain
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit