Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/1542afb9-a6ed-4155-8805-07c2ac57da29
Home
Categories
Flooring
Coatings & Coverings
Porcelanato pietre di serra exterior 300 X 610 mm
Available in United States
alfa para la vida real
Follow
Porcelanato pietre di serra exterior 300 X 610 mm
Estilo natural y rico en graficas y texturas evocando una piedra natural.
Download
Technical specification
Technical specification
Unique ref.
135050553
Product family
Ceramic tiles
Product group
Marble finish
Type
Object (single object)
Date of publishing
2024-02-13
Edition number
1
Width (mm)
300
Depth (mm)
610
Links
Links
Product url
https://www.alfa.com.co/porcelanato-pietre-di-serra-exterior-000000000135050553/p?skuId=4167
Related
Related
Material main
Porcelain
Material secondary
Porcelain
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Coatings & Coverings
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Porcelagres Terracota 7X30cm
Download
alfa para la vida real
Cerámica provenzal iris 61 x 61 cm
Download
alfa para la vida real
Hexagon terrazo dark gray Side 200 mm
4.6
(
5
)
Download
alfa para la vida real
Cerámica Pared imperio cafe 30 x 60 cm
Download