Ceramic tile Mediterraneo bright blue 200x200 mmCeramic tile Mediterraneo bright blue 200x200 mm
View previous images
View next images
Alfagres

Ceramic tile Mediterraneo bright blue 200x200 mm

Technical specification
  • Unique ref.225000037
  • Collection setCeramic tiles
  • CollectionSolid finish
  • TypeObject (single object)
  • Date of publishing2020-06-03
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)6.3
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

South America North America
Colombia
United States
Ecuador