Publish your products
Esquinera rojo 15 x 31 cm

Esquinera rojo 15 x 31 cm

Los acabados definen la calidad en la terminación de los espacios, contamos con el portafolio mas completo de piezas especiales de Gres para cubrir las necesidades específicas de cada espacio: remates, perfiles, esquinas, angulos rectos, pasos de escalera, etc.
Technical specification
  • Unique ref.225000344
  • Product familyQuarry special pieces
  • Product groupQuarry inside corner
  • TypeObject (single object)
  • Date of publishing2020-10-26
  • Edition number1
  • Height (mm)30
  • Width (mm)150
  • Depth (mm)12
Related
  • Material mainFireclay
  • Material secondaryOther
  • Designed inColombia
  • Manufactured inColombia

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit