Publish your products
Sahara Sand Outside Cove Base 245

Sahara Sand Outside Cove Base 245

The finishes define the quality in the completion of the spaces. We have the most complete portfolio of special stoneware pieces to cover the specific needs of each space: auctions, profiles, corners, right angles, stair steps, etc.
Technical specification
  • Unique ref.225000448
  • Product familyQuarry special pieces
  • Product groupQuarry outside cove base 245MM
  • TypeObject (single object)
  • Date of publishing2020-10-26
  • Edition number1
  • Height (mm)74
  • Width (mm)245
  • Depth (mm)12
Related
  • Material mainFireclay
  • Material secondaryOther
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Tiles

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit