Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/c0934b77-bb85-445b-861f-fdba076b5289
Home
Categories
Walls
Cladding
Ceramic tile danubio white 305x600 mm
Available in United States
alfa para la vida real
Follow
Ceramic tile danubio white 305x600 mm
Download
Technical specification
Technical specification
Unique ref.
225014334_w
Product family
Ceramic tiles
Product group
wood finish
Type
Object (single object)
Date of publishing
2020-06-11
Edition number
1
Height (mm)
600
Width (mm)
305
Depth (mm)
8.4
Links
Links
Product url
https://www.alfa.com.co/producto/hd-danubio/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-Manual-de-instalacion-y-mantenimiento-Ceramica.pdf
Technical description
https://www.alfa.com.co/staging/doc/AG-FT-002-BIIb-anexo-K_(Alfagres-Alfacer).pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Walls - Cladding
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Ceramic tile Celia beige 305x450 mm
Download
alfa para la vida real
Ceramic tile praga bronze 305x600 mm
Download
alfa para la vida real
Ceramic tile mystic beige 305x600 mm
Download
alfa para la vida real
Ceramic tile dakota beige 305x450 mm
Download
alfa para la vida real
Ceramic tile kappa azul 300x450 mm
Download
alfa para la vida real
Ceramic tile mystic grey 305x600 mm
Download