Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/8c5870f6-6746-4ecc-aa29-367ed960d299
Home
Categories
Building Materials
Tiles
Bull Nose BH5 300x72
Available in United States
alfa para la vida real
Follow
Bull Nose BH5 300x72
Download
Technical specification
Technical specification
Unique ref.
225018007
Product family
Terrazo
Product group
Terrazo bull nose 300x72
Type
Object (single object)
Date of publishing
2020-10-27
Edition number
1
Height (mm)
72
Width (mm)
300
Depth (mm)
15
Links
Links
Product url
https://www.alfa.com.co/producto/zocalo-blanco-huila-fondo-blanco-grano5
Related
Related
Material main
Cementitious
Material secondary
Marble
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
GRAMA PETIT DAKAR
Download
alfa para la vida real
Porcelanato simenta sand 80x160 cm Beige
Download
alfa para la vida real
Cerámica daffen 33x100 cm Blanco
Download
alfa para la vida real
Porcelanato boutique basalto
Download
alfa para la vida real
Cerámica Granate
Download
alfa para la vida real
Cerámica Madera Nilo
Download