Publish your products
Zócalo Blanco Huila 30 x 7 cm

Zócalo Blanco Huila 30 x 7 cm

Elemento vibroprensado utilizado como remate vertical aportando un acabado perfecto a los pisos revestidos con baldosa de grano de mármol
Technical specification
  • Unique ref.225018008
  • Product familyTerrazo
  • Product groupTerrazo bull nose 300x72
  • TypeObject (single object)
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)72
  • Width (mm)300
  • Depth (mm)15
Related
  • Material mainCementitious
  • Material secondaryMarble
  • Designed inColombia
  • Manufactured inColombia

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit