Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/a0bc27cf-1b3d-42f3-89f6-64131313aca2
Home
Categories
Building Materials
Tiles
Bull Nose PCL1 300x72
Available in United States
alfa para la vida real
Follow
Bull Nose PCL1 300x72
Download
Technical specification
Technical specification
Unique ref.
225018037
Product family
Terrazo
Product group
Terrazo bull nose 300x72
Type
Object (single object)
Date of publishing
2020-10-27
Edition number
1
Height (mm)
72
Width (mm)
300
Depth (mm)
15
Links
Links
Product url
https://www.alfa.com.co/producto/zocalo-perlatoclaro-fondo-crema-grano1
Related
Related
Material main
Cementitious
Material secondary
Marble
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Cerámica vitro ocean 300x450
Download
alfa para la vida real
Base Decorada Colonial
Download
alfa para la vida real
Baldosa vita Plata 300x300mm
Download
alfa para la vida real
Porcelanato limestone grey
Download
alfa para la vida real
Ceramica oxford grey 450 x 450 mm
Download
alfa para la vida real
Cerámica Madera Simbala Retro
Download