Publish your products
Terrazo polished yellow cuadrato 300X300 mm

Terrazo polished yellow cuadrato 300X300 mm

Our pre-polished Terrazzo tiles are ideal for spaces such as terraces, balconies or outdoor squares. They not only contribute to the design of the space but also provide an ideal support against slipping. They self-manage the dirt typical of these spaces through their indentations, remaining as new over time.
Technical specification
  • Unique ref.225018242
  • Product familyTerrazo
  • Product groupTerrazo
  • TypeObject (single object)
  • Date of publishing2020-07-14
  • Edition number1
  • Height (mm)300
  • Width (mm)300
  • Depth (mm)28
Related
  • Material mainCementitious
  • Material secondaryCementitious
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit