Publish your products
Outside Corner BH1

Outside Corner BH1

Technical specification
  • Unique ref.225018431
  • Product familyTerrazo
  • Product groupTerrazo outside corner
  • TypeObject (single object)
  • Date of publishing2020-10-27
  • Edition number1
  • Height (mm)100
  • Width (mm)175
  • Depth (mm)100
Related
  • Material mainCementitious
  • Material secondaryMarble
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Tiles

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit