Ceramic tile wood tangerine  white 305x600 mm
Alfagres

Ceramic tile wood tangerine white 305x600 mm

Technical specification
  • Unique ref.225020590
  • Collection setCeramic tiles
  • Collectionwood finish
  • TypeObject (single object)
  • Date of publishing2020-06-05
  • Edition number1
  • Height (mm)600
  • Width (mm)305
  • Depth (mm)8.4
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

South America North America
Colombia
United States
Ecuador