Publish your products
Ceramic tile vigo honey 305x600 mm

Ceramic tile vigo honey 305x600 mm

Technical specification
  • Unique ref.225021569
  • Product familyCeramic tiles
  • Product groupwood finish
  • TypeObject (single object)
  • Date of publishing2020-06-03
  • Edition number1
  • Height (mm)600
  • Width (mm)305
  • Depth (mm)8.4
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryFlooring - Floor Tiles

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit