Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/8e9c2c6d-aa38-4b7c-94bc-82f37c89beff
Home
Categories
Building Materials
Other Building Materials
Ceramica rocca 300 x 300mm
Available in United States
alfa para la vida real
Follow
Ceramica rocca 300 x 300mm
Download
Technical specification
Technical specification
Unique ref.
225022988
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2024-02-14
Edition number
1
Width (mm)
300
Depth (mm)
300
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other Building Materials
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download
alfa para la vida real
Cerámica Madera Nilo
Download
alfa para la vida real
Cerámica piso madera oporto
Download
alfa para la vida real
Malla cerámica sauce café 30 x 30 cm
Download
alfa para la vida real
Cerámica Madera Simbala Retro
Download