Publish your products
Ceramic tile missouri 300x450 mm
Ceramic tile missouri 300x450 mm
    ALFA

    Ceramic tile missouri 300x450 mm

    Technical specification
    • Unique ref.225023662_w
    • Product familyCeramic tiles
    • Product groupNatural stone finish
    • TypeObject (single object)
    • Date of publishing2020-06-08
    • Edition number1
    • Height (mm)450
    • Width (mm)305
    • Depth (mm)7.8
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryWalls - Cladding

    Region availability

    South America North America
    Colombia
    United States
    Ecuador