Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/12d19677-aa85-47ba-9b3c-bb5dabd6d5fa
Home
Categories
Building Materials
Other Building Materials
Cerámica Boticcino
Available in United States
alfa para la vida real
Follow
Cerámica Boticcino
Cerámica ideal para crear ambientes naturales que se logran por su tecnología RealHD. Lo que permite crear espacios amplios con colores claros, para pisos en ambientes interiores.
Download
Technical specification
Technical specification
Unique ref.
225023850
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2024-10-30
Edition number
1
Width (mm)
305
Depth (mm)
450
Links
Links
Product url
https://www.alfa.com.coceramica-boticcino-000000000225023850/p
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other Building Materials
Similar products
alfa para la vida real
GRAMA MYSTIQUE AVOCADO
Download
alfa para la vida real
Cerámica craquele
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Cerámica piso rocca
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download