Publish your products
Cerámica Oxford

Cerámica Oxford

Cerámica en diferentes formatos ideal para interiores en pisos y paredes, exteriores en

pisos, con alta resistencia al deslizamiento. Diseño tipo piedra en tecnología RealHD, lo

que permite tener todos los atributos de diseño de la naturaleza plasmados en la cerámica

para ambientes elegantes y confortables.

Technical specification
  • Unique ref.225023902
  • Product familyCeramic tiles
  • Product groupNatural stone finish
  • TypeObject (single object)
  • Date of publishing2025-02-27
  • Edition number1
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit