Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/83f0ad57-12c3-4ed8-94fb-9faa40c55413
Home
Available in United States
alfa para la vida real
Follow
cerámica madera nogal beige 15 x 60 cm
Cerámica ideal para crear ambientes rústicos. Diseño tipo madera con tecnología RealHD, lo que permite tener todos los atributos de diseño de la madera con sus múltiples matices, vetas y nudos, para pisos en ambientes interiores.
Download
Technical specification
Technical specification
Unique ref.
225026250
Product family
Terrazo
Product group
Gran Terrazo
Type
Object (single object)
Date of publishing
2021-04-09
Edition number
1
Height (mm)
60
Width (mm)
150
Depth (mm)
9
Links
Links
Product url
https://www.alfa.com.co/producto/madera-nogal/
Installation instructions
https://www.alfa.com.co/producto/madera-nogal/
Product certification
https://www.alfa.com.co/staging/doc/GR-CA-001-Garantia-ceramica.pdf
Technical description
https://www.alfa.com.co/staging/doc/AG-FT-002-BIIb-anexo-K_(ALFAgres-ALFAcer).pdf
Related
Related
Material main
Cementitious
Material secondary
Cementitious
Designed in
Colombia
Manufactured in
Colombia
Region availability
South America
North America
Colombia
United States
Ecuador