Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/3488a465-40e6-450d-9e47-2897eac97981
Home
Available in United States
alfa para la vida real
Follow
Gran terrazo granito blanco 40 x 60 cm
Un material con altos estándares de diseño y calidad que multiplicará las posibilidades de tu proyecto
Download
Technical specification
Technical specification
Unique ref.
225026341
Product family
Terrazo
Product group
Gran Terrazo
Type
Object (single object)
Date of publishing
2021-04-09
Edition number
1
Height (mm)
600
Width (mm)
400
Depth (mm)
45
Links
Links
Product url
https://www.alfa.com.co/producto/gran-terrazo-granito/
Installation instructions
https://www.alfa.com.co/staging/doc/mi-to-004_manual_baldosa_grano_de_marmol_granallada_cepillada_y_abujardada.pdf
Technical description
https://www.alfa.com.co/staging/doc/ft-to-002_version_001_baldosa_texturizada.pdf
Related
Related
Material main
Cementitious
Material secondary
Cementitious
Designed in
Colombia
Manufactured in
Colombia
Region availability
South America
North America
Colombia
United States
Ecuador