Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/178783e2-2056-42da-b07b-770655e9a4d1
Home
Categories
Flooring
Coatings & Coverings
Ceramica Terra Exterior Arena 610X610 mm
Available in United States
alfa para la vida real
Follow
Ceramica Terra Exterior Arena 610X610 mm
Diseños atemporales con tecnología de impresión HD.Resistente al deslizamiento.Acabado Microgranilla. Caras diferenciadas. Uso para espacios comerciales
Download
Technical specification
Technical specification
Unique ref.
225026667
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2022-12-27
Edition number
1
Height (mm)
610
Width (mm)
610
Links
Links
Product url
https://www.alfa.com.co/producto/terra/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-ManualCeramica2020.pdf
Product certification
https://www.alfa.com.co/staging/doc/GR-CA-001-Garantia-ceramica.pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Coatings & Coverings
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Porcelagres Terracota 7X30cm
Download
alfa para la vida real
Cerámica provenzal iris 61 x 61 cm
Download
alfa para la vida real
Hexagon terrazo dark gray Side 200 mm
4.6
(
5
)
Download
alfa para la vida real
Cerámica Pared imperio cafe 30 x 60 cm
Download