Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/14d21d45-123f-4fd2-b445-392443ac9eb0
Home
Categories
Flooring
Floor Tiles
Cerámica terra arena 30,5 x 60 cm
Available in United States
alfa para la vida real
Follow
Cerámica terra arena 30,5 x 60 cm
Cerámica tipo exterior ideal para uso en pisos y paredes con tecnología RealHD con caras diferenciadas y tráfico comercial alto.
Download
Technical specification
Technical specification
Unique ref.
225026692
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2022-12-27
Edition number
1
Height (mm)
600
Width (mm)
305
Depth (mm)
18.7
Links
Links
Product url
https://www.alfa.com.co/producto/terra/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-ManualCeramica2020.pdf
Product certification
https://www.alfa.com.co/staging/doc/GR-CA-001-Garantia-ceramica.pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Floor Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato sapheda venato blanco 80x160 cm
Download
alfa para la vida real
Porcelanato sapheda jordan blanco 60x120 cm
Download
alfa para la vida real
cerámica boticcino blanco 61 x 61 cm
Download
alfa para la vida real
Hexagon terrazo ash gray Side 200 mm
Download
alfa para la vida real
Hexagon terrazo dark gray Side 200 mm
4.6
(
5
)
Download
alfa para la vida real
New gres acqua taupe 30 x 7 cm
Download