Publish your products
Ceramica Oxford white 300 x 600 mm

Ceramica Oxford white 300 x 600 mm

Cerámica en diferentes formatos ideal para interiores en pisos

pisos, con diseño tipo piedra y tecnología RealHD.

Specification
  • Cerámica en diferentes formatos ideal para interiores en pisos

    pisos, con diseño tipo piedra y tecnología RealHD.

Technical specification
  • Unique ref.225026924
  • Product familyCeramic tiles
  • Product groupSolid finish
  • TypeObject (single object)
  • Date of publishing2024-02-21
  • Edition number1
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit