Publish your products
Baldosa vita Trebol 300x300mm
Baldosa vita Trebol 300x300mm
Baldosa vita Trebol 300x300mm

    Baldosa vita Trebol 300x300mm

    Nuestra tradicional Baldosa de Terrazo, con una cuidadosa selección de granos de vidrio reciclado que acentúan los colores en tendencia
    Specification
    • Nuestra tradicional Baldosa de Terrazo, con una cuidadosa selección de granos de vidrio reciclado que acentúan los colores en tendencia

    Technical specification
    • Unique ref.225027357
    • Product familyCement tile
    • Product groupCement Tile Smooth
    • TypeObject (single object)
    • Date of publishing2023-06-07
    • Edition number1
    • Height (mm)300
    • Width (mm)300
    • Depth (mm)10
    Related
    • Material mainCement
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryFlooring - Floor Tiles

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit