Publish your products
Cerámica brick pared Metro Blanco BR 90 x 270 mm
Cerámica brick pared Metro Blanco BR 90 x 270 mm
Cerámica brick pared Metro Blanco BR 90 x 270 mm

    Cerámica brick pared Metro Blanco BR 90 x 270 mm

    Cerámica decorativa tipo BRICK, en colores vibrantes ideal para paredes en baños, cocinas, salpicaderos, piscinas y espacios comerciales con realce estético, diseño y sosfisticación. Se puede jugar con el sentido de la instalación para lograr efectos visuales que inciden con la luz. Acabados brillantes y satinados.

    Technical specification
    • Unique ref.225027564
    • Product familyTyle adhesive
    • Product group Ceramic tile and gres adhesive
    • TypeObject (single object)
    • Date of publishing2024-02-13
    • Edition number1
    • Width (mm)90
    • Depth (mm)270
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit