Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/ec8ac9ee-059d-4e2e-949d-8d4cf2ef4611
Home
Categories
Building Materials
Other Building Materials
Porcelagres Terracota Huella 300 X 300 mm
Available in United States
alfa para la vida real
Follow
Porcelagres Terracota Huella 300 X 300 mm
Download
Technical specification
Technical specification
Unique ref.
225027635
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2024-02-21
Edition number
1
Width (mm)
300
Depth (mm)
300
Related
Related
Material main
Stone grey
Material secondary
Stone grey
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other Building Materials
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download
alfa para la vida real
Cerámica Madera Nilo
Download
alfa para la vida real
Cerámica piso madera oporto
Download
alfa para la vida real
Malla cerámica sauce café 30 x 30 cm
Download
alfa para la vida real
Cerámica Madera Simbala Retro
Download