Publish your products
Ceramica dolomita 610 x 610 mm

Ceramica dolomita 610 x 610 mm

Cerámica ideal para uso en pisos que permite tener una instalación moderna y versatil.

Specification
  • Cerámica ideal para uso en pisos que permite tener una instalación moderna y versátil.

Technical specification
  • Unique ref.225027686
  • Product familyCeramic tiles
  • Product groupSolid finish
  • TypeObject (single object)
  • Date of publishing2024-02-26
  • Edition number1
  • Width (mm)610
  • Depth (mm)610
Related
  • Material mainCeramics
  • Material secondaryCeramics
  • Designed inColombia
  • Manufactured inColombia
Classification
  • BIMobject CategoryBuilding Materials - Other Building Materials

Region availability

South America North America
Colombia
United States
Ecuador
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit