Publish your products
Cerámica lombarda 430x900
Cerámica lombarda 430x900
Cerámica lombarda 430x900
Cerámica lombarda 430x900

    Cerámica lombarda 430x900

    Es una cerámica que da la bienvenida a la amplitud con diseños de tendencia, mas

    sostenibles, ideal para espacios internos y exteriores, hiper realismo en su diseño y

    mayor nitidez en detalles, con alta resistencia al desgaste y lo rayones.

    Technical specification
    • Unique ref.225028392
    • Product familyCeramic tiles
    • Product groupSolid finish
    • TypeObject (single object)
    • Date of publishing2024-06-06
    • Edition number1
    • Width (mm)430
    • Depth (mm)900
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other Building Materials

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit