Unique ref.: | 433_435_Meetingframe_lounge_52 |
---|---|
Brand: | Alias Design |
Product family: | Furniture |
Product group: | Office Chair |
Date of publishing: | 2018-10-08 |
Edition number: | 1 |
Type: | Object (single object) |
433_Self adjusting swivel with 4-star base with glides and tilting mechanism. Structure made of extruded aluminium profile and die-cast aluminium elements; seat and back in fire retardant PVC covered polyester mesh or in Kvadrat® fabric or in Pelle Frau® leather.
435_aliasSelf adjusting swivel with 4-star base with glides and tilting mechanism. Structure made of extruded aluminium profile and die-cast aluminium elements; seat and back in fire retardant PVC covered polyester mesh or in Kvadrat® fabric or in Pelle Frau® leather.
Product url: | http://alias.design/it/prodotti/frame |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://alias.design/it/prodotti/frame |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/aliasdesign/product/433_435_meetingframe_lounge_52
Material main: | Aluminium |
---|---|
Material secondary: | Aluminium |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Furniture - Office Chairs |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 1.4 Code: | L853 |
Uniclass 1.4 Description: | Office furniture |
Uniclass 2.0 Code: | PR-35-12-57 |
Uniclass 2.0 Description: | Office Chairs |
Uniclass 2015 Code: | Pr_40_50_12_57 |
Uniclass 2015 Description: | Office chairs |
NBS Reference Code: | 35-12-57 |
NBS Reference Description: | Office Chairs |
CSI MasterFormat 2014 Code: | 12 52 23 |
CSI MasterFormat 2014 Title: | Office Seating |
Name | Value |
---|---|
Depth | 770 mm |
Height | 810 mm |
Width | 520 mm — 670 mm |
BIMobject®