Unique ref.: | 812-Slim-Conference-high |
---|---|
Brand: | Alias Design |
Product family: | Chair |
Product group: | Slim |
Date of publishing: | 2017-05-25 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://alias.design/products/product/855/slim-conference-high-4-812/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://alias.design/products/product/855/slim-conference-high-4-812/ |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/aliasdesign/product/812-slim-conference-high
Material main: | Aluminium |
---|---|
Material secondary: | |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Furniture - Office Chairs |
---|---|
IFC classification: | Furniture |
Uniclass 1.4 Code: | L853 |
Uniclass 1.4 Description: | Office furniture |
Uniclass 2.0 Code: | PR-35-12-57 |
Uniclass 2.0 Description: | Office Chairs |
Uniclass 2015 Code: | Pr_40_50_12_57 |
Uniclass 2015 Description: | Office chairs |
NBS Reference Code: | 35-12-57 |
NBS Reference Description: | Office Chairs |
CSI MasterFormat 2014 Code: | 12 52 13 |
CSI MasterFormat 2014 Title: | Chairs |
Name | Value |
---|---|
Depth | 730 mm |
Height | 440 mm — 540 mm |
Width | 400 mm |
BIMobject®