Unique ref.: | 863_Eleven-high-back |
---|---|
Brand: | Alias Design |
Product family: | Furniture |
Product group: | Sofa |
Date of publishing: | 2011-01-01 |
Edition number: | 1 |
Type: | Object (single object) |
863 Two-seater sofa with die-cast aluminium legs and steel frame. Seat cushion, back and arms in polyurethane covered with fabric. Panels covered with fabric.
Product url: | http://alias.design/en-us/products/eleven-high-back |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://alias.design/en-us/products/eleven-high-back |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/aliasdesign/product/863_eleven-high-back
Material main: | Aluminium |
---|---|
Material secondary: | Leather |
Designed in: | Italy |
Manufactured in: | Italy |
BIMobject Category: | Furniture - Sofas & Armchairs |
---|---|
IFC classification: | Furniture |
UNSPSC name: | Furniture and Furnishings |
UNSPSC code: | 56 |
Uniclass 2015 Code: | Pr_40_50_12_81 |
Uniclass 2015 Description: | Sofas |
OmniClass Number: | 23-21 23 13 15 |
OmniClass Title: | Residential Sofas |
CSI UniFormat II Code: | E20 |
CSI UniFormat II Title: | FURNISHINGS |
Name | Value |
---|---|
Depth | 750 mm |
Height | 1400 mm |
Seat Height | 420 mm |
Width | 1650 mm |
BIMobject®