Publish your products
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons
Bola Series Waste Receptacle 45 Gallons

    Bola Series Waste Receptacle 45 Gallons

    SKU: RWSO2436 - Flat Top

    SKU: RWSOC2436 - Curved Top

    Clean lines. Quiet presence. Built for the spaces people actually use. The Bola Series brings architectural intention to the waste receptacle. Each unit is constructed from durable fiberglass with an inner plastic inner liner included. Comes in flat or curved top styles. Suitable for interior and exterior applications and is very good in corrosive environments. Unlike metal, they are perfect for in locations near the ocean where there is a high salt content in the air, and also resists corrosion from floor cleaning chemicals

    • Dent resistant, high strength and light weight alternative
    • Includes seamless interior liners which hide the trash bag as well as providing the added protection from leaky trash bags
    • Made in the USA & On GSA Contract
    Specification
      • Fibers shall be PPG or equivalent.
        For hand layup fibers should be uniform chopped strand mat, minimum 3 oz. density. Planters must
        use minimum 3 layers
        (or spray equivalent)
      • Polyester resin shall be compounded by a reputable manufacturer. All planters will be fabricated of
        100% resin inorganic fillers will not be acceptable
      • Visual surface is of a solid UV-stabilized, colorfast non-fading, weather and stain resistant pigmented
        gel-coat, uniform in color and texture and permanently fused to the fiberglass laminate. All exposed
        surfaces shall have minimum 16 MIL layer of color incorporated into the resin

      Finishes: Black, Black Walnut, Cinnamon, Cool Gray, Greco Bronze, Ivory, Light Gray, Noble Gray, Potters Clay, Putty, Texas Leather, Warm Beige, Warm Brown, Warm Gray, Whitall Brown, White, Metallic Aluminum, Metallic Warm Silver, Metallic Bronze, Metallic Steel, Metallic Black, Metallic Suede Aluminum, Metallic Suede Warm Silver, Metallic Suede Bronze, Metallic Suede Steel, Stonetex Pebble, Stonetex Fashion Gray, Stonetex Mocha, Stonetex Slate, Stonetex Sand, Stonetex Graphite Nebula

    Technical specification
    • Unique ref.Bola-series-waste-receptacle-45-gallons
    • Product familyWaste & Recycling Systems
    • Product groupIndoor Outdoor Waste Receptacles
    • TypeObject (single object)
    • Date of publishing2026-04-29
    • Edition number1
    • Height (inches)36
    • Width (inches)24
    • Depth (inches)24
    Related
    • Material mainFiberglass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • IFC classificationWaste Terminal
    • Uniclass 2015 CodePr_40_50_07_96
    • Uniclass 2015 DescriptionWaste bins
    • CSI MasterFormat 2014 Code11 82 13
    • CSI MasterFormat 2014 TitleSolid Waste Bins
    • OmniClass Number23-39 45 25 13
    • OmniClass TitleSolid Waste Bins

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States