Publish your products
Allseating Fluid Task Chair
Allseating Fluid Task Chair
    Allseating

    Allseating Fluid Task Chair

    Fluid is one chair designed to appeal to all everyone, in any work environment. Its streamlined design combined with a breathable, elastomeric, tight weave mesh, makes Fluid both highly comfort and highly versatile. Also available with an upholstered seat option.

    FEATURES
    Flexible elastomeric mesh stretched over a glass-filled nylon frame. Distributes body pressure evenly while providing air circulation and eliminating heat build-up.

    As Featured on Amazon.com

    #Allseating #FluidChair #MeshBackChair

    Specification
    • DIMENSIONS

      Overall [Synchro Tilt]: 40.5"- 45" H | 28.5" W | 28.5" D

      Overall [Deluxe Synchro Tilt]: 40.75"- 45.25" H | 28.5" W | 28.5" D

      Overall [Deluxe Synchro Tilt (2)]: 40"- 44.5" H | 28.5" W | 28.5" D

      Seat [Synchro Tilt]: 16.25"- 20.75" H | 19.5" W | 20" D

      Seat [Deluxe Synchro Tilt]: 16.5"- 21" H | 19.5" W | 20" D

      Seat [Deluxe Synchro Tilt (2)]: 17"- 21.5" H | 19.5" W | 20" D

      Back: 23.5" H | 19.5" W

    Technical specification
    • Unique ref.Allseating-Fluid-Task-Chair
    • Product familySeating
    • Product groupMesh Chair
    • TypeObject (single object)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit