Publish your products
Allseating Inertia Height Adjustable Stool
Allseating Inertia Height Adjustable Stool
    Allseating

    Allseating Inertia Height Adjustable Stool

    With a square, modern shape, silver accents and a thin profile, Inertia Upholstered provides maximum comfort, support and sleek design.

    FEATURES

    Fully upholstered seat and back with composite base and 8" cylinder

    As Featured on Amazon.com

    #Allseating #ModernChair #InertiaSeriesChair

    Specification
    • DIMENSIONS

       

      Overall: 38.5" - 45.5" H | 28" W | 28" D

      Seat: 20.25" - 27.75" H | 20" W | 19.5" D

      Back: 19" H | 19" W

      Model: 79019

    Technical specification
    • Unique ref.Allseating-Inertia-Height-Adjustable-Stool
    • Product familySeating
    • Product groupStool
    • TypeObject (single object)
    • Date of publishing2019-03-04
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Office Chairs
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit