Publish your products
Alpine LedgeGuard Bar System

Alpine LedgeGuard Bar System

Alpine LedgeGuard Bar-System is Alpine SnowGuards' most extensively lab tested system. Designed to mitigate risk of falling ice and snow from building facades, LedgeGuard is an excellent option at higher and lower building elevations. Dependent on climate and how tall a building is, LedgeGuard is needed at the tops of the buildings for icing accretion. On lower elevations, LedgeGuard is needed for snowfall protection.

Roof Types

  • Balcony
  • Cornice
  • Curtain Wall
  • Facade
  • Ledge
  • Parapet
  • Sloped Wall
  • Terrace

Finishes

  • Mill Finish
  • Powder Coating (additional charge) using RAL TIGER Drylac® Exterior Colors

Features/Advantages

  • Lighter, clean profile
  • Allows for water drainage
  • Patented, integrated watertight seal for the fastener
  • Most cost-effective LedgeGuard system
  • Appealing low visibility (especially when powder coated)
  • Powder coating to match any façade system
  • Includes riser plates that allow for proper water drainage
  • Anti-lift fins to provide uplift resistance for ice caught by the wind
  • Extensive performance and large climatic chamber testing by Microclimate Ice and Snow at the University of Ontario Institute of Technology

For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

Technical specification
  • Unique ref.Alpine_LedgeGuard_Bar_System
  • Product familySnow Guards
  • Product groupLedge-Style Snow Guards
  • TypeObject (single object)
  • Date of publishing2022-02-10
  • Edition number1
  • Height (inches)1.25
  • Width (inches)48
  • Depth (inches)2.12
Related
  • Material mainAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Roof Accessories
  • IFC classificationObject
  • UNSPSC nameCornices
  • UNSPSC code30161904
  • Uniclass 2015 CodeSs_25_16_05
  • Uniclass 2015 DescriptionAvalanche and snow barrier systems
  • CSI MasterFormat 2014 Code07 72 53
  • CSI MasterFormat 2014 TitleSnow Guards
  • OmniClass Number23-13 41 21
  • OmniClass TitleRoof Snow Guards

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit