Publish your products
PD11 Retrofit Pad-Style Snow Guard
PD11 Retrofit Pad-Style Snow Guard

    PD11 Retrofit Pad-Style Snow Guard

    The PD11 is a reliable, direct-to-deck pad-style snow guard specifically designed for the retrofit installation of Slate, Cedar Shingle, and Composition (Asphalt) Shingle roofs. This model features a protective 6” sleeve that slides up to conceal and provide a weatherproof seal over the fasteners, minimizing water penetration and visual impact. Available in premium materials like Copper, Aluminum, and Rheinzink®, the PD11 ensures optimal strength with its riveted "fish head" design, allowing snow to drop off safely in small, manageable amounts.

    Roof Types

    • Natural Slate and Shake
    • Synthetic Slate and Shake (For synthetic materials < = 3/8” thickness)
    • Asphalt Shingles

    Available Materials

    • Aluminum (AL)
    • Copper (CU)
    • FreedomGray™ (FG)
    • Lead Coated Copper (LC)
    • Rheinzink-prePATINA® Graphite Grey (ZN)

    Finishes

    • Mill Finish (CU or AL)
    • Pre-Painted Kynar® Stock Colors

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.PD11_Retrofit_Half_Round_Pad_Style_Snow_Guard
    • Product familySnow Guards
    • Product groupPad-Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)1.5
    • Width (inches)2.5
    • Depth (inches)17.12
    Related
    • Material mainCopper
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit