Publish your products
Snow Bird Pad Style Snow Guard
Snow Bird Pad Style Snow Guard
Snow Bird Pad Style Snow Guard
Snow Bird Pad Style Snow Guard
Snow Bird Pad Style Snow Guard
Snow Bird Pad Style Snow Guard

    Snow Bird Pad Style Snow Guard

    The Snow Bird is a widely trusted pad-style snow guard featuring a substantial pad area measuring 3 7/16” L x 2 15/16" H, making it a best-selling solution for heavy snow management on Slate, Synthetic Shingle, and Tile roofs. This design ensures the guard creates a strong surface area to physically hold back snow and ice from avalanching, safely allowing melt-off and rain to flow through. The robust pad and long strap up to 18” allow for strong mechanical attachment directly to the roof deck, crucial for enduring high snow loads and protecting ground-level property.

    Roof Types

    • Natural Slate and Shake
    • Asphalt Shingles
    • Synthetic Slate and Shake
    • Tile

    Available Materials

    • Galvanized Cold Rolled Steel (CRS)
    • Copper-plated Stainless Steel (SSCU)*

    * Copper-plated parts are sealed to prevent permanent discoloration during the production process. This sealant inhibits the natural patina process for 2-3 years.*

    Available Finishes

    • Mill Finish 
    • Pre-Powder Coated - Dark Bronze 
    • Mill Finish Galvanized Cold Rolled Steel can also be powder coated for an additional charge with RAL TIGER Drylac® Exterior Powder Coatings

    Applicable Building Types

    Automotive Facilities, Convention Centers, Courthouse, Dining cafeteria fast food, Dining Bar Lounge or Leisure, Dining Family, Dormitory, Exercise center, Fire Station, Gymnasium, Hospital or Health Care, Hotel, Library, Manufacturing, Motel, Motion Picture Theater, Multi family, Museum, Office, Parking Garage, Penitentiary, Performing Arts Theater, Police Station, Posts office, Religious Building, Retail, School or University, Single family, Sports Arena, Town Hall, Transportation, Warehouse, Workshop

    For more information, please contact Alpine SnowGuards at info@alpinesnowguards.com or call 888-766-4273.

    Technical specification
    • Unique ref.SnowBird_Pad_Style_Snow_Guard
    • Product familySnow Guards
    • Product groupPad-Style Snow Guards
    • TypeObject (single object)
    • Date of publishing2022-02-10
    • Edition number1
    • Height (inches)2.75
    • Width (inches)4.12
    • Depth (inches)18
    Related
    • Material mainCopper
    • Material secondaryGalvanized steel
    Classification
    • BIMobject CategoryConstruction - Roof Accessories
    • IFC classificationObject
    • UNSPSC nameRoofing accessories
    • UNSPSC code301516
    • Uniclass 2015 CodeSs_25_16_05
    • Uniclass 2015 DescriptionAvalanche and snow barrier systems
    • CSI MasterFormat 2014 Code07 72 53
    • CSI MasterFormat 2014 TitleSnow Guards
    • OmniClass Number23-13 41 21
    • OmniClass TitleRoof Snow Guards

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit