Publish your products
ASCEND® Composite Cladding
ASCEND® Composite Cladding
ASCEND® Composite Cladding
ASCEND® Composite Cladding
ASCEND® Composite Cladding
ASCEND® Composite Cladding
ASCEND® Composite Cladding
    Alside

    ASCEND® Composite Cladding

    The Look of Real Wood. The Performance of Something Better.

    ASCEND Composite Cladding by Alside is a first-of-its-kind solution that combines beauty, performance and easy installation for the best overall value on the market.

    With tall exposures and the deeply grained look of real wood, ASCEND is available in 20 colors and captures the high-end aesthetics today’s homeowners demand. Keeping that “just-installed” look for as long as it’s up, ASCEND requires minimal maintenance, day after day, year after year.

    ASCEND is a Glass Reinforced Polymer Composite, a siding of its own class (non-vinyl / non-cementitious) that is geared to be a cost-effective alternative to fiber cement, giving you a wood look and maintenance-free solution.

    • 7" Plank - Flat Face
    • Multi-Family / Single Family Application
    • Class A Fire Rating
    • Compatible for Building Types I-V
    • R-Value of 2.0
    • Solid feel against the wall
    • Compatible with all trim options
    • Lifetime warranty
    • Moisture resistant
    • High wind resistance
    • Low maintenance/ Easy to handle
    • Ease of Installation
    • No sealing, touch-up painting, joint flashing

    Features and Benefits

    • A color palette of 20 shades ranges from timeless to on-trend.
    • The look of real wood creates a high-end aesthetic.
    • An industry-leading lifetime warranty ensures years of minimal maintenance.
    • Reinforced nail hem offers increased wind load resistance (up to 180 mph).
    • Patented (GP)² Technology delivers a Class A Fire Rating and lower expansion.
    Technical specification
    • Unique ref.ascend-composite-cladding
    • Product familySiding
    • Product groupComposite Cladding
    • TypeObject (single object)
    • Date of publishing2023-01-24
    • Edition number1
    • Height (inches)8.25
    • Width (inches)99
    Related
    • Material mainFibreglass reinforced polymer composite
    • Material secondaryPolystyrene (EPS)
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • ETIM CodeEG020350
    • ETIM NameBuilding - Facade cladding
    • Uniclass 2015 CodeSs_25_20
    • Uniclass 2015 DescriptionWall cladding systems
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit